It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

VeraFlex™ FIP Cart System

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Model No.: VeraFlex Series

  • Complete Mobile Flexible Impeller Unit Jabsco Pioneered FIP technology, providing lowest cost of ownership amongst competing technologies.
  • 316 Stainless Steel Hygienic body & Washdown Motor, allows for quick cleaning, minimizing down time by up to 300%*.
  • Flexible Impeller Pump with VFD (Variable Frequency Drive) allows both viscous fluids and soft solids to pass through without damage as well as the ability to pump in both forward and reverse.
  • Wireless Remote Option exclusively from Jabsco reduces the time and costs associated with moving between pumps and tanks and helps minimize damage to the pump from running dry.
  • Removable Handle allow for easy and convenient storage of the cart system.

Flow rate: Nominal 60 gallons/min (228 litres/min)

The New VeraFlex™ Flexible Impeller Pump Cart System is designed to ease the transfer of material for a variety of food and beverage processing applications. VeraFlex has all the benefits of flexible Impeller pumping including the ability to transport the material source and self prime, flow reversal and gentle handling of thin or viscous fluids.

Specifications

Specifications

Specifications
52800-1105
52800-2105
52800-3105
Body Materials
316 Stainless steel, machined interior and electropolished exterior finish
316 Stainless steel, machined interior and electropolished exterior finish
316 Stainless steel, machined interior and electropolished exterior finish
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
Seal
Mechanical; Carbon-on-ceramic
Mechanical; Carbon-on-ceramic
Mechanical; Carbon-on-ceramic
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
Port Type
2" Tri-Clamp Type
2" Tri-Clamp Type
2" Tri-Clamp Type
Motor
50Hz, 3 HP 112 IEC Frame, Washdown rated, 230 VAC 3 Phase
50Hz, 3 HP 112 IEC Frame, Washdown rated, 230 VAC 3 Phase
50Hz, 3 HP 112 IEC Frame, Washdown rated, 230 VAC 3 Phase
Variable Speed
230 VAC 1 Phase input, 50/60 Hz
230 VAC 1 Phase input, 50/60 Hz
230 VAC 1 Phase input, 50/60 Hz
Weight
60 (kg) 140 (lb)
60 (kg) 140 (lb)
60 (kg) 140 (lb)
Model
52800-1105
52800-2105
52800-3105
Variable Speed
Included
Included
Included
Flow Rate
60 (gpm) 228 (lpm)
60 (gph) 228 (lph)
60 (gph) 228 (lph)
Options
No Remote
Wired Remote
Wireless Remote
Industries & Applications

Industries & Applications

Recommended Industries and Applications