Submersible Drainage Pumps DN

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Abrasion resistant design in cast iron
  • Delivery: up to 17 m³/h
  • Head: up to 20 m

Drainage pumps made of cast iron and stainless steel. The DN series is designed for long life time including a high quality mechanical face seal system and an open impeller with abrasion resistant rubber coating.

Versions with and without float switch are available.

This range consists of three pumps with up to 0.75 kW (1HP) rated power.

Specifications

Specifications

General Specification
DN Drainage pumps for dirty water
Delivery
up to 17 m³/h
Head
up to 20 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 0.75 kW
Temperature of pumped liquid
to 50 °C
Maximum immersion depth
5 m
Free passage
up to 5 mm
Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Drainage
Residential Drainage
Drainage
Residential Drainage
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.