It looks like you are coming from United States, but the current site you have selected to visit is Greece. Do you want to change site?

Yes, please! No, keep me on the current site

Godwin Vac-Prime 100

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Fully automatic self-priming
  • All mechanical vacuum priming system
  • Compact and easy to move
  • Durable chromium steel impeller
  • Extended dry running
  • Trouble free mechanical seals 

VersatileĀ and reliable pump for dewatering applications

The Godwin Vac-Prime automatic vacuum assisted self-priming centrifugal pump is a powerful, fast priming pump with capabilities of 185 mĀ³/hr and discharge heads of 25 m.

The Godwin Vac-Prime features a high-pressure, oil-bath mechanical seal design that allows periods of dry running in the toughest conditions while minimizing fuel usage. The fast air evacuation makes this an extremely effective pump suitable for general site dewatering, wellpoint dewatering applications, bentonite slurry, mud drilling and many other applications.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Documentation & Tools

Documentation & Tools

Documents