It looks like you are coming from United States, but the current site you have selected to visit is Greece. Do you want to change site?

Yes, please! No, keep me on the current site

Godwin NC100S Dri-Prime

Overview Specifications Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Field Smart Technology (FST) allows the user to monitor & control the pump from anywhere in the world.
  • Fully automatic priming from dry to 8.5 m (28 ft).
  • Environmentally friendly skid base, that contains fluid spills, comes as standard.

The Godwin NC100S Dri-Prime pump is designed for use in municipal wastewater applications that contain stringy, modern waste. This unique self-cleaning, non-clog pump is recommended for sewer, lift station, and bypass applications, and is ideal for permanent installations where
reliability is absolutely critical, e.g. Diesel Backup Systems (DBS).

The NC100S is a member of the Godwin S Series of Smart pumps, which feature greater fuel economy, easier operation, and reduced maintenance. In addition, the Flygt N-Technology non-clog (NC) impeller is interchangeable with the CD impeller, providing the flexibility to tackle
general dewatering applications with the same pump.

The Field Smart Technology (FST) is standard on every S series pump, providing real-time remote monitoring and control.

Specifications

Specifications

Specifications
EN
Suction connection
100 mm (4 in) flange
Delivery connection
100 mm (4 in) flange
Max capacity
245 m3/hr (1,065 USGPM)1
Max impeller diameter
254 mm (10 in)
Max operating temperature
80°C (176°F)2
Max pressure
4.7 bar (68 psi)
Max suction pressure
4.0 bar (58 psi)
Max casing pressure
7.1 bar (103 psi)
Max operating speed
2200 rpm

1  Larger diameter pipes may be required for maximum flows.
2 Please contact our sales and product support for applications in excess of 80°C (176°F).

Accessories

Accessories

Accessories

Impeller Interchange Kit

  • Available for the Dri-Prime® CD150S, NC150S, CD100S or NC100S pumps
  • Kit allows for conversion from CD to NC or vice versa.
  • Each kit includes all required parts for conversion as well as detailed instructions
  • Kit provides cost savings over purchasing components individually

Dri-Prime 1-2 Years Spare Parts Kit

  • Available for Godwin Dri-Prime pumps
  • Kits provide cost savings over purchasing components individually
  • Kits include the most common wear parts needed for maintenance and repairs during the first 1-2 years of normal pump usage
  • Each kit includes Venturi jet and nozzle, compressor line, belt, O-rings, discharge ball/seat or flapper/gasket, inspection gaskets, and PDF drawing illustrating the location of each part

Dri-Prime diesel engine filter kit

  • Available for diesel engine pumps
  • Available for Tier 2, Tier 3, interim Tier 4 (iT4) and Final Tier 4 (FT4) engines
  • Each kit contains oil filter, fuel filter(s), air filter(s), and compressor filter (if applicable)
  • Kit contains all filters required for service 

Dri-Prime Mechanical Seal Kit

  •   Each kit contains viton/SS gaskets and o-rings
  •   Will work with standard or SS/CD4MCu builds
  •   For diesel or electric drive units

Dri-Prime Ejector Service Kit

  • Available for standard and SS builds
  • Each kit contains items to replace the Venturi and Screen gasket
  • Kits allow for fast replacement with minimal downtime

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Trailers & Trolleys

  • 3” pintle hitch (other options available)
  • DOT LED lights
  • Electric brakes
  • 6-pin, round-pin trailer plug (other options available)
  • Fuel cell (for integral diesel driven pumps)
Industries & Applications
Documentation & Tools

Documentation & Tools

Brochure