It looks like you are coming from United States, but the current site you have selected to visit is Greece. Do you want to change site?

Yes, please! No, keep me on the current site

FP Series Godwin FP150

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system‚Äč
  • FM certified flood protection
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance
  • Emissions compliant engines available‚Äč

 

High Flow, Medium Head for Flood Protection

The Godwin FP150 Dri-Prime®  pump offers flow rates to 2,290 US GPM (520 m³/hr).

The FP150 is able to automatically prime to 28ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or remote operation and telemetry using optional Godwin FST.

Extended dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Dry running and portability make the FP150 the perfect choice for dewatering and flood protection of commercial and industrial properties.

Certified by FM, FP150 has passed rigorous full-scale simulation testing as well as individual component testing. Additionally, Xylem's quality control team tests and certifies pump performance of every FP Series bareshaft pump-end we produce.

Available Options

  • Diesel engine
  • Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
  • Sound attenuated enclosure available
  • PV102 engine controller with Field Smart Technology (FST)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Documents