It looks like you are coming from United States, but the current site you have selected to visit is Greece. Do you want to change site?

Yes, please! No, keep me on the current site

FP Series Godwin FP225

Overview Industries & Applications Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Dri-Prime® automatic self-priming system​ 
  • FM approved flood protection
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​

High Flow, Medium Head and Flood Protection

The Godwin Dri-Prime® FP225 pump offers flow rates to 3,236 US GPM (735 m³/hr).

The FP225 is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or remote operation and telemetry using Godwin FST.

Extended dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Dry running and portability make the FP225 the perfect choice for dewatering and flood protection of commercial and industrial properties.

FM Approved, FP225 has passed rigorous full-scale simulation testing as well as individual component testing. Additionally, Xylem's quality control team tests and approves pump performance of every FP Series bareshaft pump-end we produce.

Available Options

  • Diesel engine
  • Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
  • Sound attenuated enclosure available
  • PV102 engine controller with Field Smart Technology (FST)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Documents