It looks like you are coming from United States, but the current site you have selected to visit is Greece. Do you want to change site?

Yes, please! No, keep me on the current site

PS Series Oscillating Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Pump Design: Oscillating Pump 
  • Outlet Port: 1/8” BSP - NPT Optional 
  • Inlet Port: ¼” Hose Barb - BSP/NPT Optional 
  • Coil: Insulation Class II / Thermal Class “F” 
  • Body Material: Polyamide (Brass Optional) 
  • Seal Material: NBR / HNBR 
  • Regulatory: CE, UL, VDE

Performance data:

  • Nominal Voltage: 110 / 230 VAC
  • Liquid Temperature: Maximum 95°F (35°C)
  • Pressure Rating: Up to 19 bar (276 psi)
  • Flow Rating: Up to 1200 cm³/min (0.32 gal/min)

Building on our extensive experience in positive displacement pumps, Flojet’s new PS Series Oscillating pumps provide a compact solution for low flow, high pressure applications.

Applications:

  • Espresso Coffee Makers
  • Floor Care Machines
  • Steam Irons
  • Steam Generators
  • Steam Cleaning Systems
  • Medical Appliances
  • Water Dispensers
  • Air Conditioners
  • Cooling Systems
Specifications

Specifications

 
 
Specifications
PS0311
PS0321
PS0411
PS0421
PS0711
PS0721
PS1511
PS1521
PS2011
PS2021
Max. Pressure
3 (bar)
3 (bar)
4 (bar)
4 (bar)
7 (bar)
7 (bar)
15 (bar)
15 (bar)
19 (bar)
19 (bar)
Min. Operating Pressure
44 (psi)
44 (psi)
58 (psi)
58 (psi)
102 (psi)
102 (psi)
218 (psi)
218 (psi)
276 (psi)
276 (psi)
Flow Rate
0.32 (gpm) 1.2 (lpm)
0.32 (gpm) 1.2 (lpm)
0.25 (gpm) 0.95 (lpm)
0.25 (gpm) 0.95 (lpm)
0.26 (gpm) 1 (lpm)
0.26 (gpm) 1 (lpm)
0.17 (gpm) 0.65 (lpm)
0.17 (gpm) 0.65 (lpm)
0.11 (gpm) 0.42 (lpm)
0.11 (gpm) 0.42 (lpm)
Voltage
120 (VAC)
230 (VAC)
120 (VAC)
230 (VAC)
120 (VAC)
230 (VAC)
120 (VAC)
230 (VAC)
120 (VAC)
230 (VAC)
Frequency
60 (Hz)
50 (Hz)
60 (Hz)
50 (Hz)
60 (Hz)
50 (Hz)
60 (Hz)
50 (Hz)
60 (Hz)
50 (Hz)
Power Consumption
51 Watts
51 Watts
51 Watts
51 Watts
51 Watts
51 Watts
51 Watts
51 Watts
51 Watts
51 Watts
Electrical Characteristics
F (155°C) Insulation Class
F (155°C) Insulation Class
F (155°C) Insulation Class
F (155°C) Insulation Class
F (155°C) Insulation Class
F (155°C) Insulation Class
F (155°C) Insulation Class
F (155°C) Insulation Class
F (155°C) Insulation Class
F (155°C) Insulation Class
Operating temperature
Max. 95° F (35°C)
Max. 95° F (35°C)
Max. 95° F (35°C)
Max. 95° F (35°C)
Max. 95° F (35°C)
Max. 95° F (35°C)
Max. 95° F (35°C)
Max. 95° F (35°C)
Max. 95° F (35°C)
Max. 95° F (35°C)
Port Type
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Inlet 1/4" (6.4mm) Hose Barb, Outlet 1/8" (3.2mm) BSP (BSP inlet or NPT Optional)
Dimensions
See models
See models
See models
See models
See models
See models
See models
See models
See models
See models
Internal Components
Body: Polymide, Seal: NBR/HNBR
Body: Polymide, Seal: NBR/HNBR
Body: Polymide, Seal: NBR/HNBR
Body: Polymide, Seal: NBR/HNBR
Body: Polymide, Seal: NBR/HNBR
Body: Polymide, Seal: NBR/HNBR
Body: Polymide, Seal: NBR/HNBR
Body: Polymide, Seal: NBR/HNBR
Body: Polymide, Seal: NBR/HNBR
Body: Polymide, Seal: NBR/HNBR
Documentation & Tools

Documentation & Tools

Documents