Submersible Wastewater Pumps Lowara DOMO

Overview
- Stainless steel design
- Up to 50 mm free passage
- Flow: up to 40 m³/h
- Head: up to 14.5 m
DOMO series, stainless steel submersible pumps, are available with twin-channel or vortex impeller (DOMO VX). They are designed to handle suspended solids up to 50mm in diameter (35 mm for DOMO 7 and DOMO 7VX).
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
Versions with or without float switch are available. DRIVELUB SEAL SYSTEM.
Specifications
Technical Drawings
Industries & Applications
Recommended Industries and Applications









Documentation & Tools
Interactive Tools

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

When your equipment requires spare parts, repair or maintenance, we're here to support you.