It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?
Water supply systems in modern buildings demands reliable energy efficient products that adjust to the need and can easily be connected to a building monitoring system. Xylem water supply products and solutions offer exactly that. As all Xylem products, the water supply range meets modern costumer’s high expectations on reliability, energy efficiency and easy to install and service to achieve lowest possible life cycle cost.
Packed systems
Complete, ready to install solutions with one or several pumps, pump control (variable or fixed speed), pressure transmitters and valves, all mounted on a frame.
Pumps
Borehole, multistage and end suction pumps in cast iron or stainless steel ranging from 0,25 kW to above 300 kW and heads exceeding 800 m to cover from small up to very large and high buildings.
Pump controllers
Variable speed pump controllers to adjust the capacity exactly to the demand.
Treatment
UV and ozone systems for in line installation.
Vertically or horizontally split pumps with multiple flange orientation.
A wide range of high performing cast iron and stainless steel multistage pumps.
Complete single or multi pump, variable or fixed speed booster sets.
Reliable and economical solutions for pumping and circulating clean or dirty water.
The riverfront Scarlet Sails complex
Moscow, Russia
All fields required.