It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?
Safety comes first. In order to ensure that critical fire protection equipment works quickly and reliably every time, it’s important to perform routine maintenance on industrial fire protection equipment, including diesel-powered fire pumps.
When permanently installed diesel-powered fire pumps need routine maintenance, industrial plants must provide a diesel powered back-up pump. Xylem pumps can supply fire water at 100+ psi with flows up to 4,500 US GPM on a temporary basis. Pressure transducers mounted on the discharge of the Dri-Prime pump monitor fire water head pressure and start and stop the pump as necessary.
Xylem has a reliable system that works. Because we design and build our own equipment, we understand how it works best and create temporary systems to meet your industrial fire protection needs. All Xylem's temporary fire pumps from Xylem are designed and manufactured in accordance with the strictest fire protection, electrical and insurance codes in the world, thereby ensuring they meet or exceed all required standards.
High-Head and Jetting Pumps with Solids-Handling Capabilities
Complete, diesel or electric driven engineered to specification fire suppression systems.
Highly engineered fire pumps for commercial and industrial applications.
A broad line of fully automatic self-priming pumps used in dewatering applications.
All fields required.