Designed for plumbing systems without a recirculation line, the ecocirc wireless uses unique ECM (Electronically Commutated Motor) technology to achieve significant energy savings while operating on as little as 20 watts of power. A paired valve is installed under the sink, or other water outlet, farthest away from the water heater, where hot water takes the longest to arrive. The valve is battery operated and equipped with an onboard temperature sensor and wireless RF transceiver and communicates with the circulator pump mounted to the water heater or hot water source.
The ecocirc wireless is lead-free and features technology that turns the pump on only when the system needs to be replenished with hot water. The pump’s unique microprocessor provides the ECM the precise frequency and voltage for maximum efficiency.
For B&G Centrifugal Pumps, Booster Pumps, Pump Accessories, and Air Separator
For replacement parts selection
For 2D and 3D dimensional drawings in many formats