It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

Heating & Cooling Circulators LR Low Head Circulators

Overview Documentation & Tools Submittals ;
Overview

Overview

Product Features

Not Avaialble

The Series LR is a flanged in-line system lubricated circulating pump designed specifically for quiet operation in closed loop systems. The Series LR is available in cast iron body construction for hydronic heating systems or lead-free † bronze body construction for potable water applications.

Maintenance-Free circulator. Compact Design.

Operating Data
Maximum working pressure . . . . . . . . . . . .150 psi (10 bar)
Maximum operating temperature . . . . . . . . 225°F (107°C)

APPLICATIONS:
Reliable Circulators for Residential Heating Systems.