It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

VersiJet (R8xxx Series) High Capacity Pumps

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: R8xxx Series

  • Multiple sizing options, providing flow up to 6 GPM (22.7 LPM) and pressure up to 70 PSI (4.8 Bar)
  • Robust material selection, suitable for handling a broad range of chemicals
  • Co-injected molded diaphragm technology, ensuring run dry capability, extending the life of the pump upwards of 50%
  • Sealed motor and pressure switch, ensuring years of dependable reliability
  • Self priming, accommodating up to 10ft (3m) (wetted)
  • Flow rates up to 6 GPM (22.7 LPM) and pressure of up to 70 psi (4.8 bar)
  • Designed to handle a broad range of fluids
  • Flojet’s patented co-injected molded diaphragm and larger motor brushes significantly extend pump life up to 50% longer than existing Flojet Quad series diaphragm pumps
  • IPX6 rated

The New VersiJet High Capacity Pumps are backed by Flojet’s diaphragm pump technology, a brand enjoying over 35 years of operational excellence. 

Applications:

Transfer, delivery, spraying, cooling, filtration, dispensing and pressure boosting.
 
The Flojet Versijet series' robust five chamber design, large robust motor, and choice of elastomers make this the ideal pump for higher flow, heavy duty applications.
 
The innovative new and improved five chamber design offers unequalled performance, capable of handling up to 6.0 GPM at open flow. With pressures up to 70 psi (4.8 bar), self-priming capabilities up to 10 feet (wetted), and heavier duty brushes extending the operating life up to 50%, the Flojet VersiJet pumps are designed to be the most reliable and versatile pumps on the market today. These pumps are the ideal solution for applications including spraying, fluid transfer, filtration, cooling, dispensing and pressure boosting. The Flojet VersiJet Series High Capacity Pumps are made from Santoprene®/EPDM and Santoprene®/Viton®, resulting in true compatibility with most harsh and abbrasive chemicals.
Specifications

Specifications

 
 
Specifications
R8400034
R8400044
R8400134
R8400144
R8400334
R8400344
R8500034
R8500134
R8500144
R8500334
R8500334
R8500344
R8600034
R8600044
R8600134
R8600144
R8600244
R8500044
Body Materials
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Glass filled Nylon
Elastomers
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Santoprene Diaphragm and Viton or EPDM Valves
Motor Type
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Permanent magnet, TENV (non-ventilated)
Voltage
115 VAC
115 VAC
12 VDC
12 VDC
24 VDC
24 VDC
115 VAC
12 VDC
12 VDC
24 VDC
24 VDC
24 VDC
115 VAC
115 VAC
12 VDC
12 VDC
230 VAC
115 VAC
Pressure Switch Setting
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
70 psi (psi) 4.6 bar (bar)
Max. Liquid Temperature
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
4 - Min 71 - Max (°C) 40 - Min 160 - Max (°F)
Port Type
1/2" HB
1/2" HB
1/2" HB
1/2" HB
1/2" HB
1/2" HB
3/4" HB
3/4" HB
3/4" HB
1/2" HB
1/2" HB
3/4" HB
3/4" HB
3/4" HB
3/4" HB
3/4" HB
3/4" HB
3/4" HB
Duty Cycle
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Intermittent
Weight
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
3.5 (kg) 7.6 (lb)
Flow Rate
4 (gpm) 15.1 (lpm)
4 (gpm) 15.1 (lpm)
4 (gpm) 15.1 (lpm)
4 (gpm) 15.1 (lpm)
4 (gpm) 15.1 (lpm)
4 (gpm) 15.1 (lpm)
5 (gpm) 18.9 (lpm)
5 (gpm) 18.9 (lpm)
5 (gpm) 18.9 (lpm)
5 (gpm) 18.9 (lpm)
6 (gpm) 22.7 (lpm)
5 (gpm) 18.9 (lpm)
6 (gpm) 22.7 (lpm)
6 (gpm) 22.7 (lpm)
6 (gpm) 22.7 (lpm)
6 (gpm) 22.7 (lpm)
6 (gpm) 22.7 (lpm)
5 (gpm) 18.9 (lpm)
Max. Pressure
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
70 (psi) 4.8 (bar)
Check Valve
Glass Filled Nylon, Viton
Glass Filled Nylon, EPDM
Glass Filled Nylon, Viton
Glass Filled Nylon, EPDM
Glass Filled Nylon, Viton
Glass Filled Nylon, EPDM
Glass Filled Nylon, EPDM
Glass Filled Nylon, Viton
Glass Filled Nylon, EPDM
Glass Filled Nylon, Viton
Glass Filled Nylon, Viton
Glass Filled Nylon, EPDM
Glass Filled Nylon, Viton
Glass Filled Nylon, EPDM
Glass Filled Nylon, Viton
Glass Filled Nylon, EPDM
Glass Filled Nylon, EPDM
Glass Filled Nylon, EPDM
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Documents