It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

U55 Series Gas (C02)/Air Driven 'Bag in Box' Syrup Pump

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: U55 Series

  • Patented Integrated Gas Manifold: Reduces parts and labour needed to build backroom kits
  • Modular Construction: Makes it easy to configure, install and service
  • Reduced Footprint
  • Handles all syrup viscosities, including high-yield syrups


Applications:

Designed for dispensing Bag-in-Box syrups

The U Series Bag-in-Box Syrup Pump, inspired by the market’s most reliable Bag-in-Box Pump platform, saves time, space and money. Its integrated, modular construction requires less material and supports faster assembly and installation. This air-operated pump easily handles all syrup viscosities, including high-yield syrups, for run lengths up to 100 feet. The U Series is engineered for durability and performance. The result: better backroom dispensing at a lower lifetime cost.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Guideline