It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

P, PAB, PSA Peripheral pumps

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Delivery: up to 3.72 m³/h
  • Head: up to 82 m
  • Temperature up to 80 °C
  • Bronze version for sea water

Peripheral pumps can develop high heads using powered motors.
Versions available:
PB version with bronze pump body for sea water.
PK version compatible with hot water up to 80°C.
PBK version with bronze pump body compatible with hot water up to 80°C.

Specifications

Specifications

General Specification
P, PAB, PSA
Delivery
up to 3.72 m³/h
Head
up to 82 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.30 kW up to 1.10 kW
Maximum operating pressure
10 bar
Temperature of pumped liquid
from -10 °C to 80 °C
Solutions

Solutions

Recommended Solutions

Ware Washing and Waste Management
Food & Beverage Services Ware Washing and Waste Management
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manuals

There was a problem...

Install for this language not supported at the moment. Please try again later.