It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

JRD Convertible Jet Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Convertible: May be used on shallow or deep well applications using appropriate Goulds Water Technology Pumps fittings.
  • Serviceable: Back pullout design allows disassembly of
  • pump for service without disturbing piping. Corrosion resistant, engineered plastic tubing and fittings are easily removed for cleaning. Premium O-ring design, fittings need only be hand tight to seal.
  • Impeller: F.D.A. compliant, glass filled Noryl®. Corrosion and abrasion resistant.
  • Diffuser (Guidevane): F.D.A. compliant, injection molded, food grade, glass filled Lexan® for durability and abrasion resistance.
  • Powered for Continuous Operation: Pump ratings are within the motor manufacturer’s recommended working limits. Can be operated continuously without damage.
  • Corrosion Resistant: Electro-coat paint is baked on.
  • Excellent Air Handling Ability: After initial priming the pump has the ability to re-prime itself even when air enters the system. Pumping resumes once the water level rises above the foot valve.
  • Basic Pump Unit: Includes pump and motor, pressure switch with tubing and fittings.
  • Water system tank required on all systems.

Residential
Convertible Jet Pump 1/2, 3/4 & 1 HP (60Hz)
JRD5, JRD7 & JRD10

Specifically designed for:
Homes, Farms, Cottages, Booster service

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Parts

There was a problem...

Install for this language not supported at the moment. Please try again later.