It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

Series A-C e-1500 – Vertical In-Line

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Standard internal flushed BUNA/Carbon-Ceramic mechanical seal – Provides five times the flushing flow of pumps designed with externally flushed seals.
  • Precisely machined rigid cast iron motor bracket – Ensures positive concentric alignment between motor and pump components. This helps promote maintenance free operation and contributes to pump longevity.
    • Exceeds DOE efficiency regulations. All pumps meet MEI 0.7 criteria.
    • Stainless steel impeller for performance and durability

The Series A-C e-1500 is an efficient, heavy-duty, close-coupled in-line mounted pump available in several sizes from 1-1/2” through 8”. Stainless steel fitted construction is standard with the e-1500. The pump flows to 2500 GPM, heads to 380 feet with horse power ranging from 0.75 HP to 50 HP at 1750 RPM and 5 to 60 HP at 3500 RPM. The new pumps feature stainless steel impellers and an expanded Efficiency Island for efficient pumping across the widest range of operational conditions. The Series A-C e-1500 has a space saving design and can be mounted vertically & horizontally and is available in 175#; 250#, and 300# working pressure.

Applications:
Light industrial, general water transportation, irrigation and municipal water

Industries & Applications