The high efficiency approach, the hydraulic performance optimized for variable speed control and the compact footprint makes the e-LNT twin head in-line pump the perfect choice for demanding building services applications. Additionally, the twin head e-LNT offers high redundancy thanks to being two pumps in one.
New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs. The hydraulics are optimized for variable speed control and when equipped with a Hydrovar pump controller, energy savings of up to 70% are possible.
Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-LNT is also designed for easy maintenance and all service points are easy reachable to reduce downtime.
Selection tool for Xylem Products.