It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

Marlow Series – e-530SC Series Swimming Pool Pumps

Overview Industries & Applications
Overview

Overview

Product Features
  • ISO G6.3 balanced 304 Stainless Steel impellers for vibration-free, improved sustainable hydraulic performance, reduced corrosion potential and application flexibility.
  • Computer Controlled Impeller Balancing
  • Back pullout design for ease of maintenance
  • Internally Self-flushing mechanical seal
  • Stainless steel shaft sleeve
  • Heavy duty cast iron volute construction for 175 PSI (1200Kpa) working pressure
  • Jacking bolts for ease of volute disassembly
  • Gauge tapping’s
  • Hydrostatic testing of each pump is standard
  • NSF-50 Certified

NSF Mark

The e-530SC series has been designed to meet the exacting flow requirements of commercial pools, water features, fountains and waterpark applications. Efficiency has been maximized to reduce operating costs. It is a NSF-50 certified robust end suction, close-coupled, foot mounted pump. Features a 304 Stainless Steel impeller trimmed to meet your exacting flow head requirements and reduce operating costs, an internally flushed Mechanical for extended seal life and a true back pull out design, for easy on-site maintenance and is suitable for both vertical and horizontal installation, they are available in both close coupled and frame mounted configurations with ODP or TEFC motors.

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

There was a problem...

Install for this language not supported at the moment. Please try again later.