It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High Head Water Boosting: The LB booster pump provides an economical alternative for small booster sets with flow requirements up to 18 GPM and heads up to 190 feet.
  • Casing: Stainless steel construction with NPT threaded, centerline connections, easily accessible vent, prime and drain connections with stainless steel plugs.
  • Engineered Thermoplastic Internal Components: Impellers, guidevanes and motor adapters are high strength and light weight engineered composite.
  • Mechanical Seal: Standard John Crane type 6 seal with carbon ceramic faces, BUNA elastomers and stainless steel metal parts.
  • Motors: NEMA standard 48Y and 56Y open drip proof enclosures with optional single phase, three phase or 575 volt TEFC configuration.

Residential, Commercial
Booster Pumps
G&L Series LB

Applications:
R/O systems
Chillers
Potable water boosting

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Parts

Technical Brochure

There was a problem...

Install for this language not supported at the moment. Please try again later.