It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

Godwin GWP-50HX

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Semi-trash handling capability
  • Abrasion resistant solid silicon carbide mechanical seal to increase durability
  • High-grade ductile iron volute and impeller to reduce wear and maintenance
  • Removable, lightweight die-cast aluminum pump casing
  • Rubber mounts to reduce vibration

Wet-Prime Dewatering Pump

Godwin's GWP-50HX is a portable, gasoline-powered dewatering pump ideal for pumping water with light abrasives and small solids, semi-trash construction and industrial dewatering, landscaping and irrigation, utilities, manholes and vault draining.

About Wet-Prime Pumps

The Wet-Prime line of portable, gasoline-powered pumps are available in dewatering, trash, pressure and plastic models. The GWP-50HX pump is capable of maximum heads to 95 ft (29 m) and maximum flows to 158 US GPM (36 m³/hr). 

The pumps feature a durable, yet lightweight steel roll cage for added protection and easy maneuvering. The pumps also include a high performance engine with “Oil Alert” system and electronic ignition to increase fuel efficiency. Wet-Prime Pumps are ideal for applications including construction dewatering, landscaping and irrigation, farming, remote firefighting and marine construction.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Stream Diversions
Job Site Application Stream Diversions
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering
Documentation & Tools

Documentation & Tools

Documents