It looks like you are coming from United States, but the current site you have selected to visit is Guadeloupe. Do you want to change site?

Yes, please! No, keep me on the current site

22130 Self-Priming Macerator Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 22130

The Jabsco 22130 series AC macerator pump unit is the ideal solution for emptying marine holding tanks when not in a discharge restricted area. Self priming to 5ft this pump will empty a typical 30 gallon (115litre) holding tank in less than 3 minutes. It is recommended that holding tanks be flushed with several gallons of water after each pump out. This will reduce the possibility of a continued build up of sediment in the tank which could cause a potential blockage.

Specifications

Specifications

Pumps
22130 Self-Priming Macerator Pump
Impeller
Jabsco Neoprene compound
Macerator
Stainless Steel Cutter reduces particlesize to 1/8" (3mm) maximum. New 4blade design.
Seal
Lip Type
Port Type
Inlet - 1-1/2" (38mm) Hose Barb and1-1/2" N.P.T. (Male)
Weight
9.5 (kg) 20.7 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents

There was a problem...

Install for this language not supported at the moment. Please try again later.