Pre-Engineered Shell and Tube Heat Exchangers Standard Xchange SSCF Stainless Steel

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Straight tube, fixed tubesheet
  • Hub design for enlarged bundle entrance areas
  • All fluid contact parts 316 Stainless Steel
  • 1/4” OD, 3/8” OD, 5/8” OD tubes
  • Shell diameters up to 12”
  • Short leadtimes
  • Same day shipments available
  • Less costly than removable bundle designs
  • ASME code option available

Straight Tube, Fixed-tubesheet. All fluid contact parts of 316 stainless steel. Heat transfer surfaces ranging from 1.2 to 576 square feet with 1, 2 or 4 pass options. ASME Code option also available. Hub design provides enlarged bundle entrance areas lowering entrance velocity and pressure loss.

Materials:

Shell & hubs: 316SS

Tubesheets & hubs: 316SS

Tubes: 316SS with copper and CuNi options

Bonnets: 316SS with cast iron and cast bronze options

 

Design Pressure and Temperature:

Tube side: 150 psi and 450°F

Shell side: 225 psi and 450°F

 

Applications: For heating or cooling corrosive fluids in chemical, pharmaceutical or refining processes.

Limitations:

No provision for thermal expansion.

Shell side cannot be mechanically cleaned.

Documentation & Tools

Documentation & Tools

Interactive Tools

ESP Thermal
ESP Thermal

Heat Exchanger Product Selection

Click here to login: ESP-Thermal Heat Exchanger Selection Program

For more information and to register for ESP Thermal, please contact your local Standard Xchange Representative.

Manual