Bell & Gossett Y-Strainers

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Designed for steam, oil or water lines
  • Available in screwed NPT and flanged ends

Y Strainers are designed for steam, oil or water lines. Strainers should be installed ahead of temperature regulating and/or pressure reducing valves and steam traps to protect their moving parts from dirt, this is particularly important for new installations.

 

SCREWED NPT END

ystrainer-screwednpt.png

Model 415C

  • Cast iron body
  • Maximum pressure:
    • 250 psig (17.3 bar) for steam service
    • 400 psig (27.6 bar) for water service
  • Available in sizes 1⁄2″ – 3″ NPT

Model 420C

  • Cast brass body
  • Maximum pressure:
    • 300 psig (20.6 bar) for steam service
    • 400 psig (27.6 bar) for water service
  • Available in sizes 1⁄2″ – 3″ NPT

 

FLANGED END

Model 450C

  • Cast iron body
  • Maximum pressure:
    • 125 psig (8.6 bar) for steam
    • 200 psig (13.8 bar) for water
  • Available in sizes 2 1/2″ – 8″ (65-200mm)

Model 460A, 460B

  • Cast iron body
  • Maximum pressure:
    • 250 psig (17.3 bar) for steam
    • 500 psig (35 bar) for water
  • Available in sizes 2 1⁄2″ – 8″ (65-200mm)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools