Vertical Turbine Pumps AC Fire Pump Vertical Turbine Pumps
Overview

Overview
Product Features
- UL listed and FM approved
- 250 to 5000 GPM, 40 to 352 PSI
- Cast Iron Bronze Fitted standard
- Alternate materials available: Stainless, NiAlBr, Super Duplex
- Vertical Hollow Shaft
- Electric motor or diesel driven with right angle gear
- Standard configuration, engineered options available
- Threaded and flanged columns available
AC Fire Pump offers vertical turbine fire pumps with space-saving designs. The turbines are designed for stand pipe, sprinkler, chemical mitigation and hydrant systems. The modular construction assures complete flexibility in selecting a pump. Bowls and suction bell are bolted together allowing for easier disassembly. Dynamically balanced impellers are secured to the shaft with steel locking. In compliance with NFPA #20, UL, ULC, and FM.
Technology
Technical Drawings
Drawing
Performance Curves
Performance Curves
250 GPM
500 GPM
750 GPM
1000 GPM
1500 GPM
2000 GPM
2500 GPM
3000 GPM
3500 GPM
4000 GPM
4500 GPM
5000 GPM
Accessories
Accessories
Industries & Applications
Industries & Applications
Recommended Industries and Applications

Building Systems
Fire Suppression & Temporary Fire Pumps

Ports, Harbors & Shipping
Fire Suppression

General Industry
Fire Suppression

Fire Suppression
Industrial Fire Systems
Documentation & Tools
Documentation & Tools
Interactive Tools

AC Fire Pump Online Selection Tools
AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.