End-Suction Fire Pumps AC Fire Pump 2000 Series End-Suction Fire Pump

Overview
- UL listed FM approved
- 250 to 500 GPM, 40 to 50 PSI
- Cast Iron Bronze Fitted
- Flex coupled
- Electric motor or diesel engine driven
- Foot supported, rear pull-out, top centerline, sefl-venting design
- Single stuff box
AC Fire Pump offers a range of end-suction pumps. The 2000 Series fire pumps are designed to provide water to stand pipe, sprinkler, chemical mitigation and hydrant systems for fire suppression in industrial and commercial facilities. The top centerline discharge with foot supported casing simplifies piping layout and reduces problems associated with piping strain. Impellers are hydraulically balanced to extend bearing life and assure smoother operation. The rear pullout design comes with spacer coupling for ease of maintenance. You do not need to disturb the driver or piping when removing rotating element.
NOTE: This product is not intended for potable water applications.
Performance Curves
250 GPM
300 GPM
400 GPM
500 GPM
Accessories
Industries & Applications
Recommended Industries and Applications




Documentation & Tools
Interactive Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.
RELATED PRODUCTS & ACCESSORIES
- Fire Pump Accessories Fire Pump Accessories