Horizontal Split Case Fire Pumps AC Fire Pump 9100 Series Fire Pumps

Overview Technical Drawings Performance Curves Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • UL listed and FM approved
  • 500 to 5000 GPM, 90 to 205 PSI
  • Cast Iron Bronze Fitted, Ductile Iron “H” casing option for high pressure
  • Flex coupled
  • Electric motor or diesel driven
  • Common flange centerline
  • Bolt-on stuffing box

AC Fire Pump offers a range of split case pumps with spacing-saving designs to simplify pump room layout. The 9100 Series fire pump is designed for low horsepower requirements and to provide water to stand pipe, sprinkler, chemical mitigation and hydrant systems for fire suppression in industrial and commercial facilities. Suction and discharge flanges are on a common centerline for easy installation. Impellers are dynamically balanced to reduce vibration and potential wear. In compliance with NFPA #20, UL, ULC, FM and ANSI.

certs-1580-8200-9100.png

Technology

Technical Drawings

Drawing

Performance Curves

Performance Curves

2000 GPM

2500 GPM

3000 GPM

3500 GPM

4000 GPM

4500 GPM

5000 GPM

Accessories

Accessories

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

AC Fire Pump Online Selection Tools
AC Fire Pump Online Selection Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.

Brochure