Split Case Fire Pumps AC Fire Pump 8200 Series Horizontal Split Case Fire Pumps

Overview
- UL listed and FM approved
- 500 to 1000 GPM, 70 to 440 PSI
- Single suction, 2 stage design
- Cast Iron Bronze Fitted, Ductile Iron “H” casing option for high pressure
- Flex coupled
- Electric motor or diesel driven
- Horizontally offset flange centerline
- Bolt-on stuffing box
AC Fire Pump offers a range of split case pumps with spacing-saving designs to simplify pump room layout. The 8200 Series 2-stage fire pump is designed for high pressure applications such as high rise buildings and skyscrapers. The fire pump is intended to provide water to stand pipe, sprinkler, chemical mitigation and hydrant systems for fire suppression in industrial and commercial facilities. Impellers are dynamically balanced to reduce vibration and potential wear. In compliance with NFPA #20, UL, ULC, FM and ANSI.
Technical Drawings
Drawing
Performance Curves
500 GPM
750 GPM
1000 GPM
Accessories
Industries & Applications
Recommended Industries and Applications




Documentation & Tools
Interactive Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.