Split Case Fire Pumps AC Fire Pump 8100 Series Horizontal Split Case Fire Pumps

Overview
- UL listed and FM approved
- 100 to 3000 GPM, 40 to 230 PSI
- Cast Iron Bronze Fitted, Ductile Iron “H” casing option for high pressure
- Flex coupled
- Electric motor or diesel engine driven
- Common flange centerline
- Single piece stuffing box
AC Fire Pump offers a range of split case pumps with spacing-saving designs to simplify pump room layout. The 8100 Series fire pump is designed to provide water to stand pipe, sprinkler, chemical mitigation and hydrant systems for fire suppression in industrial and commercial facilities. Suction and discharge flanges are on a common centerline for easy installation. Impellers are dynamically balanced to reduce vibration and potential wear. In compliance with NFPA #20, UL, ULC, FM and ANSI.
Technical Drawings
Drawing
Performance Curves
50 GPM
100 GPM
150 GPM
500 GPM
750 GPM
1000 GPM
1250 GPM
1500 GPM
2000 GPM
2500 GPM
Accessories
Industries & Applications
Recommended Industries and Applications




Documentation & Tools
Interactive Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.