Ultrasonic Flow Sensor with Volume Pulse Output
The PolluFlow® ultrasonic flow sensor with volume pulse output has been designed for use with the PolluTherm® F Integrator for measuring heating and cooling energy. The measurement principle is based on the state-of-the-art ultrasonic technology.
Ultrasonic technology offers many benefits: no moving parts, low pressure loss, wide flow measurement range and sensitive to low flow, large metering dynamics, and insensitiveness to suspended particles.
Product Features
- External power supply (e.g. through the integrator)
- Standard pulsed output for the integrator
- Approval according MID Classe 2 with dynamic range 1:100 (qi:qp)
- No moving parts in the measuring channel
- Choice between horizontal, vertical and inclined installation
- Wide temperature range
- PN16: 5 to 90 °C (short-term 105 °C)
- PN25: 5 to 130 °C (short-term 150 °C)
- Ideally suited for e.g. “6 °C/12 °C” refrigeration systems with water as the medium
- Very good long term stability approved by AGFW duration test
- Extreme low energy consumption enabling a long lifetime
- 90 °C / PN16 with calculator PolluTherm® F
- 130 °C/PN16 with calculator PolluTherm® or PolluWatt Duo II
Benefits to you:
- Ultrasonic principle; no moving parts in the flow sensor
- Available sizes from qp 0.6 to qp 60 (DN15 to DN100)
- Separately certified calculator, temperature sensors and flow sensor
- Service-friendly design enables cost-effective reprocessing once calibration period has expired
- Together with our PolluTherm integrator, PolluFlow offers the same handling, same module, same communications and same operation
- Horizontal, vertical and inclined installations available in all sizes
- Very good long term stability approved by AGFW duration test on the PolluFlow flow sensor
Specifications:
- Approved in accordance with EN 1434 and MID in Class 2 with dynamic range 1:100 (qi:qp)
- 1L or 10L pulsed output for calculator depending on sizes
- Material for flow sensor brass (qp 6 … 10 m³/h), grey cast iron (qp 15 … 60 m³/h)
- Temperature range from 5-130 °C (briefly: 150 °C)
- Installation in any position possible
- Cable length 2,4m as standard, longer cable possible on request
- Protection IP54 for heating, IP65 for cooling
Available as:
- DN15 to DN 40 PN16/90 °C with threaded connection
and - DN15 to DN100 PN16/90°C or PN25/130 °C with flange connection