It looks like you are coming from United States, but the current site you have selected to visit is Ghana. Do you want to change site?

Yes, please! No, keep me on the current site

Watchman Series WCS Condensate Units

Overview Technical Drawings Performance Curves Industries & Applications Documentation & Tools Submittals
Overview

Overview

Product Features

12 SOLID REASONS TO CHOOSE HOFFMAN SPECIALTY

  • Durable 3/16” steel receiver designed to meet government requirements.
  • Low Inlet, vent and overflow receiver openings.
  • Double pole adjustable float switch standard on simplex units.
  • Durable float actuated mechanical alternator. Standard on the WCSD duplex unit.
  • Close-coupled pump design.
  • Quick, compact installation.
  • Bronze-fitted centrifugal pump.
  • Quiet, ball-bearing-type motor with dual voltage and thermal overload protection.
  • Mechanical seal construction.
  • Stainless steel shaft.
  • Renewable bronze wearing ring.
  • Factory wired and tested pump and motor assembly.

The Watchman WCS Condensate units feature durable 3/16” steel receivers designed to meet government requirements. They are supplied in 6, 9, and 14 gallon receiver sizes with low inlet heights for ease of installation. Pumps are the reliable and proven design Watchman Close Coupled Centrifugal Pumps with bronze impeller, bronze wearing ring, carbon/ceramic/mechanical seal rated to 250 degree, and cast iron housing. Motors are vertically mounted drip proof ball bearing design with built in overload protection and stainless steel shafts. Pumps are controlled by heavy duty, double pole, externally adjustable float switches. Duplex units are provided with mechanical alternators as standard for two pump control. Units are normally factory or locally stocked.

Model
Numbers

Factory
Part Numbers

WCS 6-20B  160010
   
WCS 8-20B  160011
   
WCS 12-20B  160012
   
WCSD 12-20B  160013

 

Technology

Technical Drawings

Drawing

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Submittals