It looks like you are coming from United States, but the current site you have selected to visit is Ghana. Do you want to change site?

Yes, please! No, keep me on the current site

Condensate Pumping Packages Watchman Series WC Condensate Units

Overview Technical Drawings Performance Curves Industries & Applications Documentation & Tools Submittals
Overview

Overview

Product Features

Not Applicable

The WATCHMAN Condensate units feature cast iron receivers that are warranted for 20 years from date of shipment against failure due to corrosion. They are supplied in 6, 9, 14 and 23 gallon receiver sizes with low inlet heights for ease of installation. Pumps are the reliable and proven design Watchman Close Coupled Centrifugal Pumps with bronze impeller, bronze wearing ring, carbon/ceramic/mechanical seal rated to 250 degree, and cast iron housing. Motors are vertically mounted drip proof ball bearing design with built in overload protection and stainless steel shafts. Pumps are controlled by heavy duty, double pole, externally adjustable float switches. Duplex units are provided with mechanical alternators as standard for two pump control. Units are normally factory or locally stocked.

    • Up to 30 psig discharge
    • Compact Design, requires less floor space
    • Choice of Inlet and Overflow Locations on 14 gallon size
    • Easier to Install: shorter pump manifolding on duplex units, simplified piping on all units

MODEL NUMBERS          FACTORY PART NUMBERS

WC6-20B                                     160029

WC8-20B                                     160030

WC12-20B                                  160031

WCD12-20B-MA                        160032

WCD30-30B-MA                        160036

Technology

Technical Drawings

Drawing

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
Submittals