It looks like you are coming from United States, but the current site you have selected to visit is Ghana. Do you want to change site?

Yes, please! No, keep me on the current site

Consolitrol NEMA 2 UL Control Panels

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Maximum Temperature 140°F (60°C)

Domestic Pump Consolitrol NEMA 2 UL Control Panels for Simplex, Duplex, Triplex and Quadraplex Applications

Domestic® Pump and Hoffman Specialty® Consolitrol® Control Cabinets are available to comply with NEMA and JIC specifications. Panels may be factory mounted and wired or furnished for wall mounting

Description of Optional Panel Components:

  • Magnetic Starters – Must be used on all 3 phase motors and single phase motors 3 HP and larger.
  • Disconnect Switches and Circuit Breakers – Either fuses or a circuit breaker is required ahead of the starters to protect against short circuits. A disconnect switch or circuit breaker also provides a means of shutting off power for service.
  • Selector Switches – “Auto-Off-Hand” selector switches provide a means of shutting off pumps and a means of testing in the “Hand” position. “Off-HandLead-Lag” selector switches may be furnished on duplex units with 2 float switches to provide manual alternation.
  • Electrical Alternator – May be furnished on duplex units to provide automatic sequencing of lead pump. Use only when magnetic starters are provided. Use only with 2 float switches.
  • Transformer – Required by the National Electrical Code to reduce control voltage when power supply exceeds 250 volts. A transformer is recommended when voltage exceeds 130 volts. Refer to local codes for requirements.
  • Pilot Lights – Pump running pilots are available to indicate pump operation.
  • Audible Alarm – An alarm to indicate low or high water level may be furnished. A separate tank mounted level switch should be provided with an alarm.

Specified Panel Components to be furnished with unit at extra cost.

Standard panels are supplied with NEMA 2 enclosures and are U.L. listed unless otherwise specified.

Industries & Applications

Industries & Applications

Recommended Industries and Applications