It looks like you are coming from United States, but the current site you have selected to visit is Ghana. Do you want to change site?

Yes, please! No, keep me on the current site

HRI-Mei Sensor Reading Device

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Load-free, inductive scanning of the meter’s pointer
  • Self diagnosis and tamper detection
  • Battery lifetime up to 12 years, extended with external power supply (i.e., a M-Bus central unit)
  • Sturdy construction and sealed housing (IP68)
  • 3-meter cable

Specifications

Pulse Output:

  • Electronic pulse output with no switch bouncing
  • Pulse weight and length can be changed on-site
  • Different modes for pulse output, tamper output, direction output

Data Interface:

  • M-Bus and MiniBus (autodetected)
  • Automatic detection of baud rate (300/2400Bd) and type of interface
  • Data protocol according to IEC870-5/EN13757-3
  • Provides an easy-to-use data protocol compatible with the encoder registers
  • Transferred data
    • Meter index
    • Fabrication number
    • Meter ID equivalent to secondary address
    • Monthly meter index for programmable day
    • Meter index for programmable yearly key date and for the year before
    • Min./max. water flow with date/time
    • Backward water volume with date/time
    • Broken pipe and leakage detection with programmable flow thresholds
    • Tamper detection (*)
    • The HRI-Mei can be programmed to transfer selected information.

Programmable Data:

(*) Requires tamper target at the meter.

For more information about this product, please download the data sheet.

Our HRI-Mei sensor reading device is a data interface for pulse output for industrial water meters. It provides a high-resolution pulse output with a flow direction signal. The data interface can be used for M-Bus applications.

Designed for industrial water meters like MeiStream and MeiTwin, the HRI-Mei can be retrofitted without breaking your meter’s metrological seal. It is also built to withstand harsh environments, like flooded pits.

You can use the HRI-Mei for:

  • Industrial monitor and control applications and SCADA systems
  • Flow rate indication using frequency converters like FM-1D/K or FM-2D/K
  • Local meter reading for billing applications
  • Meter remote reading and profiling via cable fixed networks with M-Bus, radio modem or GSM network
  • Data logging in conjunction with various data loggers (i.e., CDL)

Benefits to you

  • Is compatible with commercial and industrial water meters like MeiStream and MeiTwin
  • Clips onto an appropriate water meter without breaking the meter’s seal
  • Detects water flow direction
  • Supports other applications requiring reed switches or optical pulse outputs
  • Accommodates a second pulser (depending on the register)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools