It looks like you are coming from United States, but the current site you have selected to visit is Ghana. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools
Overview

Overview

The M-Bus system components allow remote reading of M-Bus Meters via wire, Ethernet or GPRS.

Product Features
  • Modular system
  • M-Bus Master CMeX 11
    • M-Bus Extenders/Masters
    • 32,64,128 and 256 slaves
    • RS-232 option
  • M-Bus GPRS Master CMe2100
    • DIN-mounted
    • GSM/GPRS M-Bus master
    • Designed for ABB electricity meters
    • 8 M-Bus slaves
    • E-Mail, FTP, HTTP and SMS
    • Transparent M-Bus over GPRS and GSM
  • M-Bus Ethernet Master CMe3000
    • DIN-mounted
    • Ethernet TCP/IP RJ45 M-Bus master
    • 8 M-Bus slaves
    • Transparent M-Bus
  • M-Bus Micro-Master
    • Small M-Bus Master with serial or USB interface to configure or to readout a small installation with a laptop computer

For more information about this product, please download the data sheet.

Benefits to you

M-Bus Master CMeX 11

  • Connects via IR with CMe products
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools