It looks like you are coming from United States, but the current site you have selected to visit is Ghana. Do you want to change site?

Yes, please! No, keep me on the current site

Vented Loop Solenoid Valve for 37010 Series Toilet

Overview Documentation & Tools
Overview

Overview

Product Features

N/A

When installing a vented loop in the inlet hose, it is recommended that a Vented Loop Solenoid Valve (37068-2000) is connected to the vent air inlet to ensure maximum electric toilet performance and prime-ability. Connect the brass port of the valve (remove plastic filter, if installed) with the air inlet of the vented loop. Wire the solenoid valve in parallel with the toilet motor by connecting one side of the solenoid to the toilet flush switch and the other side to battery ground.

Model No.: 37068-2000

Documentation & Tools

Documentation & Tools