It looks like you are coming from United States, but the current site you have selected to visit is Ghana. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Reduces unregulated city water pressures that can runas high as 125 psi down to a safe 45 psi - automatically
  • Features built-in backflow preventer. Federal and Staterequired on RV’s with water service hookup
  • Built-in port strainer is easily cleanableFlush mounts permanently in vessel super structure
  • Easily replaces most original city water entries
  • Automatic pressure regulation
  • Built-in backflow preventer
  • Easy cleaning strainer
  • Dust cap

Flush Mount Model 44411-Series

This device protects your boat’s water system by limiting the inlet pressure to 45 psi (3.1 bar). It’s available in two styles. The permanently installed flush mount model has a unique swivel elbow output. The compact in-line model is only 3" (77mm) long and has a removable strainer to protect the plumbing. Both are manufactured using food-grade materials and incorporate GHT fittings for potable garden hose connections.

Model No.: 44411 Series

 

4411-0045 Pressure Regulator
 
Color White
Regulated Pressure 45 (psi)
3.1 (bar)
44411-1045 Pressure Regulator
 
Color White
Regulated Pressure 45 (psi)
3.1 (bar)
44411-2045 Pressure Regulator
 
Color Chrome
Regulated Pressure 45 (psi)
3.1 (bar)

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats
Documentation & Tools

Documentation & Tools

Documents