It looks like you are coming from United States, but the current site you have selected to visit is Ghana. Do you want to change site?

Yes, please! No, keep me on the current site

Mini VPS - Vertical Profiling System

Overview Industries & Applications Documentation & Tools
Overview

High resolution vertical water quality column measurements

The YSI Mini VPS complements the current Vertical Profiling System portfolio which includes the Pontoon, Fixed, Ocean and Drone Profilers. The Mini VPS has been designed for the shallower Waterways, Lakes and Storages, allowing for a quick deployment via a 2 point mooring system.

Product Features
  • Utilises Xylem’s carbon fibre winch
  • Solar powered DC system
  • Autonomous profiling range 1-20m
  • Real-time data to the cloud
  • Secure modular design allows flexibility to add wide range of sensors
  • Safer operation – no divers required.
  • Easily deployed and moored

YSI introduced the Vertical Profiler 15 years ago for the profiling of Water Quality parameters through the storage waters on major dams in order to provide an early warning to upset conditions approaching offtake towers that draw water for consumption.

The VPS has played a pivotal role in the decision making process for the management of Algae Blooms, Turbidity plumes and Dissolved Organic Matter concentrations in order to assist with pre-empting the water treatment process.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater
Documentation & Tools

Documentation & Tools

Specification