Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-GH','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-GH','USD')}}
TEST SITE
You will not be charged yet.
Benefits
A New Way of Thinking Delivering Remarkable Cost Savings and Optimal Performance.

TROUBLE-FREE PUMPING

Clog free operation and reduced vacuum cleaning call-outs by up to 80%

Cleaning out sludge, sand, grease and other debris from a sump tank can be an unpleasant and costly task. To reduce sedimentation, odor build-up and unplanned call-outs, Concertor have a built-in sump and pipe cleaning functionality that dramatically minimizes unplanned and costly maintenance. The integrated pump cleaning function, together with our patented Adaptive N-technology, detects and resolves clogging from large debris.

  • Built in sump and pipe cleaning
  • Integrated pump cleaning function
  • Self-cleaning hydraulics
  • Self-monitoring functionality
  • Self-tuning to preserve key components
  • Electronics placed in stable submerged environment

CALCULATE YOUR CLOGGING COSTS

  

ENERGY SAVINGS

Up to 70% energy savings compared to conventional wastewater pumps and controls

Studies show that energy accounts for 34% of the total life cycle cost of a typical wastewater pumping system. Concertoris equipped with a combination of application proven software and next-generation hardware with the potential to cut your municipal electric bill by up to 70%, compared to a conventional wastewater pumping system. And our patented Energy Minimizer function automatically ensures that all the pumps in your stations are running at their most efficient duty points, at all times.

  • Automatic self-optimizing Energy Minimizer
  • State of the art technologies
  • Motor efficiency comparable to IE4 standard
  • Adaptive N-hydraulics with sustained efficiency
  • Climate control savings

CALCULATE YOUR SAVINGS

REDUCE TOTAL INVESTMENT

Up to 50% smaller cabinets compared to direct online cabinets

While advanced functionality has advantages, it usually requires additional components, custom engineering and large cabinets. Concertor solves all this by integrating everything into one single, pre-engineered and configured system. The compact design frees up space in both existing and new cabinets, allowing for full monitoring functionality without a traditional larger cabinet. All functions are pre-engineered, configured and tested as a total solution ready and easy to install.

  • Pre-engineered as total solution
  • Built in supervision and monitoring functions
  • Factory configured and tested
  • Simple installation wizard
  • Smaller and simplified cabinet design
  • No need for panel climate control

CALCULATE YOUR SAVINGS

EFFICIENT ASSET MANAGEMENT

Inventory can be reduced up to 85% due to Concertor’s performance field

Selecting the right product for your pump station just got a lot easier. Xylem’s Flygt Concertor offers a performance field covering a wide range of pump curves. No need to worry about having perfect station design data. No need for large stocks of inventory. One pump self-adjusts or can be adjusted to fit changing conditions –without changing impeller diameters or motor size.

  • Easier product selection
  • Adjustable performance curve
  • Fine tune remotely or on site
  • Reduced backup inventory
  • Easier spare part handling
  • Reduced delivery lead times

FIND YOUR SYSTEM