Overview Specifications ;
Overview

Overview

Product Features

Not applicable

GDOC pumps are versatile, corrosion-resistant and compact. Three basic versions are available with 0.3 to 0.7 kW power.
A GDOC 7VX version with Vortex impeller and the GDOC GT with a fixed level regulation system are also available.

Specifications

Specifications

General Specification
GDOC Submersible drainage pump
Delivery
up to 14 m³/h
Head
up to 11 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 0.55 kW
Temperature of pumped liquid
to 40 °C
Maximum immersion liquid
5 m
Free passage
up to 20 mm
+

There was a problem...

Install for this language not supported at the moment. Please try again later.