It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

VR050 50l Diesel Refuelling Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Model No.: VR050

  • High head capability - 10 metres (32 feet.)
  • Self priming up to 3 metres (9.6 feet.)
  • Continuously rated
  • Vibration tested
  • IP55 protected motor
  • 24V version with thermal cut-out protection
  • Full range of installation accessories
  • Customised kits for OEM customers

12/24V Fuel Transfer Pump

Flow rate: 50 Litres/min (13 gallons/min)
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
VR050-CF24
Body Materials
Cast Iron
Rotor
Sintered Iron
Vanes
Sintered Bronze
Seal
Nitrile Lip Seal
Shaft Material
Steel
Port Type
3/4" BSP or 25mm (1") hose adaptors
Voltage
24 (Vdc)
Motor Type
Permanent magnet, corrosion resistant IP55 protected
Temperature Range
-22 to +104 (°F) -30 to +50 (°C)
Duty Cycle
Continuously rated up to 3 metres (10 ft.), total head of diesel fuel at 40°C (104°F)
Documentation & Tools

Documentation & Tools

Documents