It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

VR004 Mini Excavator Diesel Refuelling Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: VR004

  • Continuously rated
  • Compact and easy to install
  • Fitted with a switch and fuse
  • Heavy duty
  • Tolerance of dry running

Flow rate: 4 Litres/min (0.85 gallons/min)
Self-priming from dry up to 0.75m (2ft)


The VR004 is designed to refuel Mini Excavators and small diesel powered plants easily, safely and with less risk of spillage. For tank sizes up to 40 litres.

Specifications

Specifications

Pumps
VR004-1022
VR004-1022K
Body Materials
Polypropolene
Polypropolene
Diaphragm
Viton
Viton
Valves
Viton
Viton
Port Type
10mm Barb
10mm Barb
Voltage
12 (Vdc)
12 (Vdc)
Motor Type
Permanent magnet, corrosion resistant IP55 protected
Permanent magnet, corrosion resistant IP55 protected
Temperature Range
+4 to +43 (°C)
+4 to +43 (°C)
Duty Cycle
15 minutes duty time
15 minutes duty time
Mini Diesel Pump
VR004-1022
VR004-1022K
Included
4.0 L/m, 12v Pump
4.0L/m, 12v Pump - hose, clips, foot valve
Voltage
12 (Vdc)
12V (Vdc)
Capacity
4.0L/m (lpm)
4.0L/m (lpm)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Diesel Refueling
Construction Diesel Refueling
Documentation & Tools

Documentation & Tools

Documents