It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

23870 series 35l Diesel Refuelling Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Model No.: 23870 Series

  • High head capability - 6 metres (19 feet).
  • Self priming up to 2.8 metres (9 feet).
  • Vibration tested.
  • IP55 protected motor.
  • Full range of installation accessories.
  • Customised kits for OEM customers.
  • ISO8846 Marine (Ignition Protected)

12/24V Fuel Transfer Pump

Flow rate: 35 Litres/min (9.5 USgallons/min)
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

 
 
Pumps
23870-1200
23870-1300
23870-1600
23870-2200
23870-2300
Body Materials
Aluminium
Aluminium
Aluminium
Aluminium
Aluminium
Rotor
Vectra
Vectra
Vectra
Vectra
Vectra
Vanes
PTFE Filled Ryton
PTFE Filled Ryton
PTFE Filled Ryton
PTFE Filled Ryton
PTFE Filled Ryton
Seal
Nitrile Lip Seal
Nitrile Lip Seal
Nitrile Lip Seal
Nitrile Lip Seal
Nitrile Lip Seal
Shaft Material
Steel
Steel
Steel
Steel
Steel
Port Type
1/2" BSP or 19mm (3/4") hose adaptors
1/2" BSP or 19mm (3/4") hose adaptors
1/2" BSP or 19mm (3/4") hose adaptors
1/2" BSP or 19mm (3/4") hose adaptors
1/2" BSP or 19mm (3/4") hose adaptors
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
Motor Type
Permanent magnet, corrosion resistant IP55 protected
Permanent magnet, corrosion resistant IP55 protected
Permanent magnet, corrosion resistant IP55 protected
Permanent magnet, corrosion resistant IP55 protected
Permanent magnet, corrosion resistant IP55 protected
Temperature Range
-22 to +104 (°F) -30 to +40 (°C)
-22 to +104 (°F) -30 to +40 (°C)
-22 to +104 (°F) -30 to +40 (°C)
-22 to +104 (°F) -30 to +40 (°C)
-22 to +104 (°F) -30 to +40 (°C)
Duty Cycle
25 mins @ +40°C (104°F)
25 mins @ +40°C (104°F)
25 mins @ +40°C (104°F)
25 mins @ +40°C (104°F)
25 mins @ +40°C (104°F)
 
 
35l Diesel Refuelling Pump
23870-1200
23870-1300
23870-1600
23870-2200
23870-2300
Voltage
12 (Vdc)
24 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Amp Draw
15 (amp)
7 (amp)
7 (amp)
15 (amp)
7 (amp)
Fuse Size
20 (amp)
10 (amp)
10 (amp)
20 (amp)
10 (amp)
Port Type
19mm (3/4") Hose barb
19mm (3/4") Hose barb
19mm (3/4") Hose barb
1/2" BSP Parallel
1/2" BSP Parallel
Documentation & Tools

Documentation & Tools

Documents