It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools
Overview

Overview

Product Features
  • Can handle sludge cake up to 40% dry solids content
  • Compact design with high capacity
  • Standard or large auger and optional bridge breaker to ensure a reliable feed

Flygt Widethroat W for dewatered sludge

Flygt Widethroat W is the ideal pump for handling dewatered sludge cake of up to 40% dry solids content. It can handle up to 48 bars of pressure and has a maximum capacity of 215 m3/h. Materials of construction are cast iron or stainless steel casing, with several options for rotor and stator materials.

Flexible configuration to suit individual needs

The Widethroat W is driven by geared motors, either fixed speed or adjustable by a mechanical variator or an integrated electrical inverter. Bareshaft can also be supplied. Sealing options include mechanical seal or packed gland. The design is compact and allowing easy maintenance. Optional relief valves and dry-run protection ensure operational reliability.

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.