It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

18330 2" Electro-Magnetic Clutch Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

Flow rate: Nominal 83 USgallons/min (314 Litres/min) at 1750rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
18330 Series
Body Materials
Bronze
Impeller
Neoprene or Nitrile
Wearplate
Replaceable
Shaft Material
Stainless steel
Seal
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Port Type
2" NPT
Clutch Type
Electro-magnetic 12 or 24Vdc
Pulley
178mm (7") 'A' or 'B' section
Weight
13.2 (kg) 29 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents