It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

18220 Ballast Puppy Bronze DC Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Adds approx 80lbs (36kgs) of ballast per minute
  • Reversible to both fill and empty tanks
  • Simple design means fewer wearing parts.
  • ISO 8846 MARINE (Ignition protection).

The Ballast Puppy is designed to pump water into Wakeboard Liquid Ballast Tanks and when reversed will also pump water out of them. It has a flow rate of 9 gallons per minute, so it can fill most ballast tanks in about five minutes. It is equipped with a Run-Dry Protection Device (patent pending) to automatically shut-off the pump and protect the impeller from run-dry damage should the pump be mistakenly left on after the Ballast Tank is empty.

Specifications

Specifications

Pumps
18220-1127
18220-2127
18220-9127
Body Materials
Bronze
Bronze
Bronze
Impeller
Jabsco Polyurethane Compound
Jabsco Polyurethane Compound
Jabsco Polyurethane Compound
Seal
Lip Type
Lip Type
Lip Type
Port(s)
1/2" Internal Pipe Threads1" External Hose Barb
1/2" Internal Pipe Threads1" External Hose Barb
1/2" Internal Pipe Threads1" External Hose Barb
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
Amp Draw
11.5 (amp)
11.5 (amp)
11.5 (amp)
Fuse Size
15 (amp)
15 (amp)
15 (amp)
Motor Type
Equipped with Run-Dry Protection Device (Patent Pending) Permanent Magnet Type Fully Enclosed Stainless Steel Shaft Ball Type Shaft Bearing Reversible
Equipped with Run-Dry Protection Device (Patent Pending) Permanent Magnet Type Fully Enclosed Stainless Steel Shaft Ball Type Shaft Bearing Reversible
Equipped with Run-Dry Protection Device (Patent Pending) Permanent Magnet Type Fully Enclosed Stainless Steel Shaft Ball Type Shaft Bearing Reversible
Dimensions
9.3 x 18.2 x 12 (cms) 3 5/8 x 7 1/8 x 4 3/4 (inches)
9.3 x 18.2 x 12 (cms) 3 5/8 x 7 1/8 x 4 3/4 (inches)
9.3 x 18.2 x 12 (cms) 3 5/8 x 7 1/8 x 4 3/4 (inches)
Weight
2.7 (kg) 6 (lb)
2.7 (kg) 6 (lb)
2.7 (kg) 6 (lb)
18220 Series
18220-1127
18220-2127
18220-9127
Switch
Reversing Switch Included
Reversing Switch Not Included
Deutsch Connector, No Reversing Switch
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents