It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

T5000 Gas (C02)/Air Driven Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: T5000 Series

  • Compact design with quick disconnection fittings for simple, quick installation
  • Shuts off automatically when bag is empty and restarts when bag is connected
  • High altitude shut-off also available
  • Fully automatic, operates only when beverage is being dispensed
  • 1/4" (6.35mm) barbed, CO2 exhaust port connection for venting away from confined areas
  • Maintains constant pressure at the dispensing valve
  • High suction capability empties syrup down to a minimum residual
  • Recyclable materials

Applications:

Designed for dispensing Bag-in-Box syrups, juice concentrate (without pulp or particulates), teas, wines and liquor;Supplies the following from remote location: 4 x 3.0 oz (89ml) valves (each dispenses at 0.5 oz/sec); or 2 x 4.5 oz (133ml) valves (each dispenses at 0.75 oz/sec).
Specifications

Specifications

Specifications
T5000 Series
Pump Drive
Positive Displacement, Double Diaphragm
Materials of Construction
CO2 Gas, Nitrogen or Dry, Clean Compressed Air
Operating temperature
Polypropylene, TPE, EPDM, 302 or 304 Stainless Steel Spring
Displacement US Gallons (litres)
34 degree – 120 degree F (1.1 degree – 49 degree C)
Flow Rate US gallons (litres)
1.19 lbs. (0.54 kg)
Operating Pressure
5.26" H x 6.18" W x 2.89" D (133.6mm x 156.8mm x 73.5mm)
Maximum Liquid Inlet Pressure
2.5 oz. per cycle
Dimensions (H x W x D)
Up to 10 ft. (3.05m)
Approvals
20 psi (1.4 bar) min / 80 psi (5.5 bar) Max
Mean Service Life
4.0 oz. (118.3ml)/sec - Open Flow
Warranty Period
CE, NSF Standard 18 EU Food Directive - EC 1935/2004
Weight
5 years
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents

Manual