SOS Kit for quick emergency dewatering

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Complete kit including:
    • Sturdy Lowara DOC3 drainage pump
    • 6 m flexible hose with quick coupling
    • plastic box for storage or strainer when in use
  • Head up to 7 m

The Lowara SOS Kit provides a quick and easy solution in case of flooded basements, garages and residential buildings. The kit is composed of a stainless steel Lowara DOC3 submersible drainage pump and a 6 meters long flexible hose complete with quick coupling, all inside a plastic box that can be used to store the kit on a shelf when not in use, or as a strainer during operation.

Specifications

Head: up to 7 m
Power supply: single-phase

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Drainage
Residential Drainage
Wastewater
Residential Wastewater
Documentation & Tools

Documentation & Tools

Brochures

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.