It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

Submersible Grinder Pump GDOMO GRI

Overview Specifications Industries & Applications
Overview

Overview

Product Features
  • Grinder pump with heavy duty cutting system
  • Perfect for pressurized sewage systems
  • Low weight
  • Flow up to 3 l/s
  • Heads up to 28 m

The GDOMO GRI is designed to pump domestic sewage, liquids containing solids or fibres, and  wastewater from residential buildings to the sewer mains or a pressurized sewer network.
The grinder cuts solids in sewage into smaller bits that can easily pass through the impeller and discharge pipes. Risks of clogging or blockage are very low, and the grinder system is easily adjustable.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions