Overview
- Dynamic flow loss compensation capabilities
- Full flow/pressure and electrical testing
- Pre-programmed for easy installation and start-up
- Rugged mechanical design with simple layout
- 304 SS manifolds with grooved connections
- Stainless steel vertical multi-stage or end suction pumps
- NSF/ANSI 61 and NSF/ANSI 61 Annex G Certified
Introducing AquaForce XL, the first of many new packaged booster products and updates for 2014. The XL PLC control architecture commercializes features that are normally seen on industrial PLC packages, including 1-8 pumps, jockey pump applications, ethernet/wireless access/smart phone access, remote monitoring & control, email alarm notifications, data trending, energy logging, 5.7” color touchscreen interface and generator power model. The XL is matched with the AquaForce indoor and outdoor rated drives furnished with individual fused disconnect switches and bypass capability. Controls are station or wall mounted.